chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RES-107SA1C-9D16B-B1M12/N46 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Singleturn
RES-107SA1C-9D16B-B1M12/N46
Order ID nr. 100020600
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Connector type
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute singleturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
9.525 mm
Shaft Type
Solid shaft
Technology
Optical
Nyckelfunktioner
Output type
Absolute singleturn
Flange diameter (mm)
58
Shaft diameter D (mm)
9.525 mm
Shaft Type
Solid shaft
I lager
Varugrupp
F3
Listpris
5 642,00 kr
home
Turck-Shop
Sensors
Encoders
RES-107SA1C-9D16B-B1M12/N46
Totalt för artikeln
5 642,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert