chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSV 492BA-15M-OBS | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems Connection Cable
RSV 492BA-15M-OBS
Order ID nr. U-03430
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable length (m)
15
Cable quality
PVC
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Design
Connection Cable
Device type
Premoulded cable
Network protocol
FOUNDATION fieldbus
Number of pins
4
Plug body
Plastic
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
15
Cable quality
PVC
I lager
Varugrupp
K3
Listpris
4 621,00 kr
Totalt för artikeln
4 621,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
RSV 492BA-15M-OBS
Begär offert