chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSCV RKCV 493B-0.5M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RSCV RKCV 493B-0.5M-OBS
Order ID nr. U-02011
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
0.5
Cable quality
PVC
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Device type
Premoulded cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
0.5
Cable quality
PVC
I lager
Varugrupp
K3
Listpris
659,00 kr
Totalt för artikeln
659,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
RSCV RKCV 493B-0.5M-OBS
Begär offert