chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
VAS22-S80E-15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Connection Cable
VAS22-S80E-15/TXL
Order ID nr. 6606663
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
15
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Protective component
Transil diode
Voltage (V)
24
Nyckelfunktioner
Cable length (m)
15
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
569,00 kr
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-15/TXL
Totalt för artikeln
569,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert