chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Actuator And Sensor Cable, PP-EPDM
RKCV4.4T-P7X2-10/TFW
Order ID no. 6935663
In Stock
Group
K1
List Price
584,00 kr
Item Total
584,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKCV4.4T-P7X2-10/TFW
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F&B)
Cable color
White
Cable diameter (mm)
4.4
Cable length (m)
10
Cable quality
PP-EPDM
Core cross-section (mm²)
0.34
Current (A)
4
Number of pins
4
Key Features
Cable length (m)
10
Cable quality
PP-EPDM
Contact Support