chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
RKC4.4T-2/TXL3220
Order ID no. 6636949
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
250
home
Turck-Shop
Connectivity
Cordsets
RKC4.4T-2/TXL3220
Key Features
Cable length (m)
2
Cable quality
PUR
In Stock
Group
H1
List Price
134,00 kr
Item Total
134,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support