chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED Signal Light Tower Light
TL50P2AOSIQ
Order ID no. 3809456
In Stock
Group
F3
List Price
3 974,00 kr
Item Total
3 974,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50P2AOSIQ
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
169,8 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
RGB
Protection class
IP67
Volume (dB)
95 dB
Key Features
Acoustic signal
Continuous tone with adjustable intensity
Dimmable
No
Light type
RGB
Contact Support