TBEN-L5-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814017Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-S1-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP 2 A Outputs6814022Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-CLL-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100053975Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeDigital input, Digital input/output, Digital output
DF20-Nexcom I/O System Frequency module, 2-channel6884212Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20Signal typeFrequency, Non-intrinsically safe
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
TBDP-L2-16DIPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Inputs6814001Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-ELAE-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100053318Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP67Signal typeIO-Link, Digital output, Digital input/output, Digital input
BL67-PG-EN-V3CODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP6827394Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
BL20-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license6827398Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
BL67-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
BL20-PG-EN-V3CODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP6827393Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20