chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q60VR3LAF1400Q1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q60VR3LAF1400Q1
Order ID no. 3071744
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
45
Max. range (mm)
1400
Function
Proximity switch
Light type
Red
Construction size
60 x 25 x 75 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
Relay output
Max. range (mm)
1400
In Stock
Group
F3
List Price
SEK 5,710.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q60VR3LAF1400Q1
Item Total
SEK 5,710.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support