chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45BW13DL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q45BW13DL
Order ID no. 3053986
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Max. range (mm)
1800
Function
Proximity switch
Light type
IR
Construction size
56.4 x 44.5 x 87.6 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
1800
In Stock
Group
F3
List Price
SEK 2,378.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BW13DL
Item Total
SEK 2,378.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support