chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QMT42VN6FF500Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
QMT42VN6FF500Q
Order ID no. 3049228
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
500
Function
Proximity switch
Light type
IR
Construction size
42 x 18 x 76.2 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
NPN
Max. range (mm)
500
In Stock
Price Group
F3
List Price
SEK 3,268.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QMT42VN6FF500Q
Item Total
SEK 3,268.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support