chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
M18SN6LPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
M18SN6LPQ
Order ID no. 3048657
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
NPN
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
M18 x 1
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 2,045.00
home
Turck-Shop
Sensors
Photoelectric Sensors
M18SN6LPQ
Item Total
SEK 2,045.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support