chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q10RP6DQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10RP6DQ
Order ID no. 3044864
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, dark operation
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
500
Function
Proximity switch
Light type
IR
Construction size
42.4 x 20 x 10 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
500
In Stock
Price Group
B1
List Price
SEK 1,768.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q10RP6DQ
Item Total
SEK 1,768.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support