chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QM42VN6D | TURCK - Your Global Automation Partner
Photoelectric Sensor
QM42VN6D
Order ID no. 3044338
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
IR
Construction size
42 x 12.7 x 42 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
NPN
Max. range (mm)
400
In Stock
Group
F3
List Price
SEK 3,391.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QM42VN6D
Item Total
SEK 3,391.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support