chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S186ELDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S186ELDQ
Order ID no. 3036393
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
15000
Function
Opposed mode sensor
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
15000
In Stock
Price Group
F3
List Price
SEK 3,619.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S186ELDQ
Item Total
SEK 3,619.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support