chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S306EQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
S306EQ
Order ID no. 3033376
home
Home
Loading...
Technical Data
Protection class
IP69
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Light type
IR
Construction size
M30 x 1.5
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
SEK 985.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S306EQ
Item Total
SEK 985.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support