chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S4BR30-1800-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
S4BR30-1800-S
Order ID no. 3812397
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
55
Ambient temperature max. (°C)
-20
Design
With display
Electrical connection
Connection cable
Switching element function
2 x OSSD, NO contact
Housing material
Aluminum/plastic/die-cast zinc
Function
Light screen
Housing quality
Anodized AL
Max. range (mm)
12000
Light type
IR
Scan field (mm)
1800
Cascadable
Yes
Optical resolution (mm)
30
With muting function
Yes
Start/Restart interlock
adjustable
Key Features
Cascadable
Yes
Scan field (mm)
1800
Optical resolution (mm)
30
In Stock
Price Group
F3
List Price
SEK 24,458.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
S4BR30-1800-S
Item Total
SEK 24,458.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support