chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPR25-1250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPR25-1250
Order ID no. 3083675
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
1250
Optical resolution (mm)
25
Construction size
26 x 28 x 1248 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
63
Key Features
Cascadable
No
Scan field (mm)
1250
Optical resolution (mm)
25
Number of beams
63
In Stock
Price Group
G1
List Price
SEK 28,671.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPR25-1250
Item Total
SEK 28,671.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support