chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLSCR14-300Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCR14-300Q8
Order ID no. 3072417
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Connector
Switching element function
2 x NC contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Connector type
M12 × 1
Housing quality
AL
Construction size
45 x 36 x 372 mm
Max. range (mm)
6000
Scan field (mm)
300
Cascadable
Yes
Optical resolution (mm)
14
With muting function
No
Start/Restart interlock
adjustable
Number of beams
40
Key Features
Cascadable
Yes
Scan field (mm)
300
Optical resolution (mm)
14
Number of beams
40
In Stock
Price Group
F3
List Price
SEK 15,245.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCR14-300Q8
Item Total
SEK 15,245.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support