chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PSGS4M-RJ45S-4422-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-RJ45S-4422-6M
Order ID no. 6636366
In Stock
Price Group
K2
List Price
SEK 544.00
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
6
Application
Data
Design
Extension Cable
Connector A
Male, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Zinc
Connector B
Male, RJ45, Straight
Number of Pins
4
Voltage (V)
42
Current (A)
3
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
6
Cable quality
PUR
Connector A
Male, M8 × 1, Straight
Connector B
Male, RJ45, Straight
home
Turck-Shop
Connectivity
2-Way Splitters
PSGS4M-RJ45S-4422-6M
Item Total
SEK 544.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support